IESNA:LM-63-2002
[TEST]P944759
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]84971
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
11323 10441 9637.1 8888.4 8277.5 8015.6 8001.9 8139.7 8507.1 9288
10505.3 11929.3 13537 15300.9 16780 18116.7 19357 20730.4 21851.2 23054.7
24538.4 25516.9 26238 27165.9 28498 31199 35236.7 40321.7 44515.5 43959.7
36063.5 19338.6 6306.9 2678 1047.3 344.5 0
11323 10505.3 9706.1 8948.1 8337.2 8034 8038.6 8167.2 8530.1 9301.8
10496.1 11860.4 13472.7 15259.6 16743.3 18098.4 19311 20611 21782.3 22990.4
24446.6 25572 26348.3 27009.7 28387.8 30923.4 34763.6 39853.1 44341 43854.1
36747.9 20422.7 7253.1 2788.3 1171.3 418 0
11323 10532.9 9765.8 9040 8433.7 8089.1 8043.2 8125.9 8406.1 8998.7
10013.8 11378.1 12953.7 14639.5 16228.8 17657.4 18851.7 19944.9 21097.9 22411.7
23872.4 25448 26734.1 27730.9 28948.2 31010.7 34322.6 39311.1 44988.7 47267
42035.1 27289.9 10877.4 4859.9 2145.2 767.1 0
11323 10519.1 9820.9 9141.1 8548.5 8204 8102.9 8162.6 8355.6 8791.9
9614.2 10780.9 12172.8 13693.2 15255 16890.3 18447.5 19756.6 20987.7 22333.6
23968.8 25604.1 27092.4 28429.1 29981.7 31924.8 34956.5 39908.3 47446.2 54864.7
54731.5 40409 20574.3 9715.2 4492.4 1538.8 0
11323 10588 9954.1 9366.1 8828.7 8447.4 8305 8332.6 8479.6 8801.1
9384.5 10280.2 11479.1 12765.3 14120.4 15718.9 17579.3 19522.3 21240.3 23018
24736 26651.4 28672.6 30592.7 32742.4 35452.6 39269.8 44892.2 53872.5 65190.9
69256.1 54065.4 35131 18029.5 7808.9 2430 0
11323 10578.8 9995.4 9407.5 8879.2 8479.6 8318.8 8355.6 8498 8810.3
9334 10206.7 11359.7 12627.5 13950.4 15512.2 17391 19366.2 21176 23036.4
24804.9 26715.8 28736.9 30762.6 33013.4 35810.9 39623.5 45172.4 53881.7 64947.4
69223.9 54878.5 34979.5 17749.3 7639 2342.7 0
11323 10675.3 10147 9660.1 9200.8 8833.3 8645 8612.8 8750.6 9030.8
9481 10174.6 11056.5 12117.6 13431.4 14928.9 16876.5 19058.4 21442.4 23978
26527.4 29035.5 31401.1 33702.5 36137 38883.9 41984.5 45810.9 50716.8 55360.8
52517.4 36922.5 15824.6 5039.1 1819 445.6 0
11323 10794.7 10376.7 10018.4 9678.5 9379.9 9187 9095.1 9154.8 9398.3
9793.3 10307.8 10987.6 11933.9 13224.7 14860 16816.8 19067.6 21511.3 24001
26371.2 28635.8 30790.2 32866.4 34736 36366.7 37648.3 38369.4 37772.3 33252.3
21139.3 7395.5 2903.1 1667.4 826.8 284.8 0
11323 10960.1 10679.9 10441 10229.7 10023 9894.4 9853 9894.4 10055.2
10326.2 10712 11286.2 12168.2 13344.1 14837 16642.2 18681.7 20762.6 22792.9
24662.5 26513.6 28047.9 29407.5 30404.3 30900.4 30716.7 29269.7 25305.6 17046.5
7051 3027.1 2071.7 1456.1 932.5 404.2 0
11323 11120.8 10987.6 10891.2 10799.3 10730.4 10716.6 10776.3 10900.4 11125.4
11424 11819.1 12356.5 13169.5 14212.3 15585.7 17276.1 19182.4 21180.6 23256.9
25365.3 27446.1 29375.4 31038.2 32356.6 32871 31874.2 28034.1 19876 8966.5
3716.1 2379.4 1685.8 1153 753.3 344.5 0
11323 11355.1 11373.5 11424 11479.1 11561.8 11685.8 11897.1 12186.5 12554
13027.1 13605.9 14409.8 15530.6 16995.9 18773.6 20785.6 22916.9 25131 27349.7
29549.9 31708.9 33739.2 35131 35402.1 33950.5 30096.6 23284.4 13472.7 5048.2
2609.1 1805.2 1249.4 771.7 459.3 165.4 0
11323 11419.4 11502.1 11639.9 11759.3 11901.7 12094.7 12328.9 12655.1 13050.1
13523.2 14138.8 14951.8 16022.1 17317.5 18828.7 20487 22223.3 24024 25787.9
27473.7 29145.7 30565.1 31373.6 31024.5 29099.8 25222.9 19237.5 10964.7 4157.1
2218.7 1511.3 1047.3 629.3 344.5 96.5 0
11323 11492.9 11662.9 11846.6 12048.7 12223.3 12462.1 12733.2 13018 13399.2
13821.8 14299.5 14919.7 15696 16600.9 17616 18723.1 19862.3 21029 22131.4
23165 24001 24432.8 24083.7 22668.9 19972.5 16247.2 11768.5 6683.5 3068.5
1869.6 1322.9 937.1 610.9 362.9 124 0
11323 11580.2 11878.8 12186.5 12453 12659.7 12884.7 13059.3 13192.5 13321.1
13413 13481.9 13546.2 13578.4 13527.8 13302.8 12889.3 12388.7 11897.1 11176
9995.4 8484.2 7028 5815.4 4823.2 4037.7 3426.7 2949 2544.8 2200.3
1851.2 1548 1258.6 941.7 601.7 220.5 0
11323 11708.8 12090.1 12462.1 12714.8 12880.2 12967.4 12999.6 12930.7 12811.3
12636.7 12379.5 11961.5 11419.4 10739.6 9986.3 9251.3 8548.5 7854.9 7156.7
6449.3 5806.2 5255 4712.9 4239.8 3826.4 3481.9 3183.3 2893.9 2604.5
2264.6 1938.5 1561.8 1166.7 684.4 271 0
11323 11819.1 12296.8 12636.7 12848 12916.9 12875.6 12802.1 12632.1 12388.7
11989 11364.3 10647.7 9963.3 9435 8998.7 8511.7 7951.3 7377.1 6839.7
6403.3 6169.1 5829.1 5360.6 4915 4510.8 4102 3702.4 3348.7 3008.7
2618.3 2191.1 1695 1198.9 698.2 335.3 0
11323 11910.9 12420.8 12737.8 12852.6 12815.8 12746.9 12590.8 12310.6 11874.2
11295.4 10679.9 10124.1 9637.1 9173.2 8718.4 8236.1 7726.3 7280.7 6945.4
6844.3 6816.7 6582.5 6196.6 5778.6 5351.4 4836.9 4331.7 3863.1 3468.1
3082.2 2655 2232.4 1722.6 1203.5 624.7 0
11323 12007.4 12531 12811.3 12834.2 12737.8 12613.7 12374.9 11943.1 11414.8
10941.7 10551.3 10133.2 9646.3 9104.3 8571.5 8015.6 7492 7009.7 6734.1
6642.2 6522.8 6380.4 6136.9 5714.3 5291.7 4924.2 4584.3 4322.5 4033.1
3670.2 3284.3 2866.3 2374.8 1860.4 1107 0
11323 12067.1 12586.2 12792.9 12769.9 12627.5 12434.6 12103.9 11612.4 11171.4
10863.6 10565 10193 9710.6 9122.7 8447.4 7781.4 7152.1 6600.8 6357.4
6100.2 5925.6 5718.9 5277.9 4841.5 4506.2 4226 4023.9 3863.1 3610.5
3362.4 2985.8 2563.2 2149.8 1662.8 987.6 0
11323 12090.1 12636.7 12811.3 12737.8 12586.2 12342.7 11915.5 11437.8 11084.1
10822.3 10551.3 10202.1 9756.6 9136.5 8373.9 7533.3 6780 6196.6 5907.2
5585.7 5296.3 4887.5 4400.6 4028.5 3743.7 3518.6 3330.3 3128.2 2893.9
2719.3 2356.5 1920.1 1571 1208.1 606.3 0
11323 12159 12673.4 12820.4 12742.3 12567.8 12269.2 11837.4 11359.7 11029
10780.9 10482.4 10156.2 9678.5 9063 8305 7441.5 6591.7 5957.8 5530.6
5103.4 4791 4350 3987.2 3638 3367 3151.1 2981.2 2838.8 2678
2829.6 2347.3 1791.5 1368.9 1015.2 422.6 0
11323 12154.4 12682.6 12834.2 12751.5 12558.6 12292.2 11842 11350.5 11038.2
10780.9 10496.1 10179.2 9715.2 9113.5 8351 7482.8 6614.6 5939.4 5489.2
5062 4735.9 4304.1 3932 3582.9 3307.3 3091.4 2926.1 2802 2641.3
2921.5 2163.5 1713.4 1378 1024.3 422.6 0
